Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$9.96 Avg. Price
Computer power extension cord connects devices with C13/C14 power connectors or extends your existing power connection by 3 ft.
  • Recommended for powering computers, servers and other network devices
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer
  • Color-coded green for fast, easy identification in a crowded rack or workstation
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

C14-to-C13 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This IEC-320-C14 to IEC-320-C13 cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C14 male to C13 female cord can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The three-foot length helps reduce cable clutter and minimize the risk of tripping.
Color-Coded to Avoid Misidentification That Can Cause Costly Downtime
This computer power extension cord features a green SJT jacket and fully molded green ends. The color-coding allows easy, fast identification in a crowded rack or workstation and helps prevent the cable from becoming inadvertently disconnected.

Package Includes

  • P005-003-AGN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 3 ft., Green
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198983
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU
Country/RegionGlobal
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorGreen
Cable Jacket ColorGreen
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.90 x 7.00 x 0.50
Shipping Weight (lbs.)0.44
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.