Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 1 ft. (0.31 m), Black
- Recommended for powering computers, servers and other network devices
- 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter
- PDU-style cord replaces or upgrades standard power cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P005-12N
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 1-ft. (0.31 m) away in your data center
- Extend an existing power connection up to 1-ft. (0.31 m) to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P005-12N Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 1-ft. (0.31 m), Black
Specifications
OVERVIEW
UPC Code | 037332155924 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Wire Gauge (AWG) | 14 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.24 |
ENVIRONMENTAL
Operating Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Storage Temperature Range | -4 F (-20 C) to 140 F (60 C) |
Operating Humidity Range | 10-85% RH |
Storage Humidity Range | 10-85% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack |
![]() |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack |
![]() |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack |
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- P005-Series 14AWG Power Cords
https://www.tripplite.com/video/p005-series-14awg-power-cords/55886
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.