Part Number: P005-006-GN
This Model has been retired and replaced by P005-006-AGN. More information for the P005-006-GN is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332168368 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU |
Country/Region | Global |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C13 |
PHYSICAL
Plug Color | Green |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.2mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.71 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Storage Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Operating Humidity Range | 20-80% RH |
Storage Humidity Range | 20-80% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P005-006 Heavy-Duty Power Cords
https://tripplite.eaton.com/video/p005-006-heavy-duty-power-cords/55885
Product Images