Heavy-Duty PDU Power Cord, C13 to Left-Angle C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
Part Number: P005-006-14LA
- Left-angle C14 plug allows easier connection in confined or hard-to-reach spaces
- Recommended for powering computers, servers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- PDU-style cord replaces or upgrades standard power cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332179920 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; Router; Network Switch; UPS; PDU |
Country/Region | Global |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.2mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 0.10 |
Shipping Weight (lbs.) | 0.66 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Storage Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Operating Humidity Range | 20-80% RH |
Storage Humidity Range | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 - LEFT ANGLE |
Side B - Connector 1 | IEC-320-C13 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | No |
Angled Plug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack |
![]() |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack |
![]() |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack |
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- P005-006 Heavy-Duty Power Cords
https://www.tripplite.com/video/p005-006-heavy-duty-power-cords/55885
Product Images