Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Heavy Duty PDU Power Cord, C13 to Right Angle C14 - 15A, 250V, 14 AWG, 10 ft., Black

Model Number: P005-010-14RA


Computer power extension cord with right-angle C14 plug allows connection of a PC, printer or monitor in tight spaces or awkward angles.
  • Right-angle C14 plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering computers, servers and other network devices
  • 10 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • PDU-style cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

C14-to-C13 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This IEC-320-C14 to IEC-320-C13 cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C14 male to C13 female cord can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The 10-foot length allows you great flexibility in placing equipment with respect to the power outlet.
Right-Angle C14 Plug Makes Connecting in Tight Spaces Easier
The C13 to C14 right-angle cable is easier to install in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angled C14 plug guides the computer power supply cable parallel to your peripheral, allowing you to push the device up against a wall or hide it behind a desk to maximize space.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 10 ft. away in your data center
  • Extend an existing power connection up to 10 ft. to more easily place a device or reach a power source away from your workstation
  • Update or replace the standard power cord provided by a device’s original manufacturer
  • Power a device located in a hard-to-access area behind a desk or flush against a wall

Package Includes

  • P005-010-14RA C13 to Right-Angle C14 Power Cable, 10 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332179951
Country/RegionNorth America
INPUT
Maximum Input Amps15
Cable Length (ft.)10
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)14.17 x 11.80 x 0.50
Shipping Weight (lbs.)1.03
Wire Gauge (AWG)14
ENVIRONMENTAL
Operating Temperature Range-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range10-85% RH
Storage Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1IEC-320-C14 - RIGHT ANGLE
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P005-010-14RA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.