Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 6 ft. (1.83 m), Black, Locking Connectors
Part Number: P046-006-LL-30A
Extends the length of your existing power cord with NEMA L5-30P plug by 6 ft.
- Locking connectors prevent accidental disconnection
- Durable PVC jacket
- 6-ft. (1.83 m) long
- 125V/30A rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P046-006-LL-30A Heavy-Duty Power Extension Cord features a NEMA L5-30P plug on one end and a NEMA L5-30R receptacle on the other, allowing you to extend the length of your existing power cord. Both molded connectors twist and lock into place, which prevents disconnection via jostling or other accidental impact. The 6-ft. (1.83 m) 10 AWG cord is rated for 125V and 30A. Its durable PVC jacket is designed to last a long time.
Features
- NEMA L5-30R receptacle at opposite end
- Molded locking connectors prevent accidental disconnection
- Integral strain relief
- 125V/30A rating
- Durable PVC jacket
- 6-ft. (1.83 m) long
Specifications
OVERVIEW
UPC Code | 037332200938 |
Device Compatibility | UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 30 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 14.6mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 10 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 11.50 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 1.90 |
ENVIRONMENTAL
Operating Temperature Range | 14 F TO 140 F (-10 C TO 60 C) |
Storage Temperature Range | 14 F TO 140 F (-10 C TO 60 C) |
Operating Humidity Range | 35% to 85% RH, Non-Condensing |
Storage Humidity Range | 35% to 85% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | NEMA L5-30P |
Side B - Connector 1 | NEMA L5-30R |
FEATURES & SPECIFICATIONS
Locking Plug | Yes |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images