Power Extension Cord/Splitter, NEMA L6-30P to 2x NEMA L6-30R Y Splitter, Heavy-Duty - 30A, 250V, 10 AWG, 1 ft. (0.31 m), Black
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual PDUs, UPS systems or other heavy-duty devices
- Adds 1-ft. (0.31 m) to your existing power connection to provide flexibility in placing devices
- Locking connectors maintain secure link to avoid loss of power and costly downtime
- Thick 10 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P041-001-2
Have a Question?
Features
Typical Applications
- Connect 2 devices like PDUs and UPS systems to one power outlet up to 1-ft. (0.31 m) away in your office or work space
- Save space in a 0U vertical rack-mount PDU by plugging two rack devices into one outlet
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P041-001-2 L6-30P to 2x L6-30R Y Splitter, 1-ft. (0.31 m), Black
Specifications
OVERVIEW
UPC Code | 037332141484 |
Device Compatibility | PDU; UPS |
Country/Region | North America |
INPUT
Maximum Input Amps | 30 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 10 |
Cable Length (ft.) | 1 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 15.80 x 11.80 x 0.50 |
Shipping Weight (lbs.) | 2.40 |
CONNECTIONS
Side A - Connector 1 | NEMA L6-30P |
Side B - Connector 1 | (2) NEMA L6-30R |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.