Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Extension Cord/Splitter, 2 x C19 to C20 Y Splitter - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black

Part Number:  P036-006-2C19

C19-to-C20 splitter allows 2 devices with C20 inlets to share one AC power input cord and one C19 outlet on a PDU or UPS system.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering servers, routers and other high-output network devices
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

$43.68 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Y-Style Splitter Cable Connects 2 Devices with C20 Inlets to One C19 Outlet
This heavy-duty splitter extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord features a C20 plug for connecting to an AC power source and two C19 pigtails for connecting to devices. By connecting two devices to one outlet, the power cord splitter frees up space in a PDU, UPS system or surge protector and helps reduce cable clutter. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this 20A power splitter, a single C19 outlet can power two high-output devices, such as servers, routers, blade server chassis and other equipment compatible with a C19 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this cable is compatible with Tripp Lite power and extension cords.

Package Includes

  • P036-006-2C19 2x C19 to C20 Y Splitter Heavy-Duty Power Extension Cord, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156549
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)100-250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11.2mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)1.00 x 5.60 x 8.50
Shipping Weight (lbs.)0.90
ENVIRONMENTAL
Operating Temperature Range14 F TO 140 F (-10 C TO 60 C)
Storage Temperature Range14 F TO 140 F (-10 C TO 60 C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1(2) IEC-320-C19
FEATURES & SPECIFICATIONS
High VoltageYes
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.