Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Security wall mount with combination lock mounts your flat-panel or curved-screen television or monitor to the wall.
  • Accepts most popular flat- or curved-screen displays from 37 to 80 in. up to 88 lbs (39.9 kgs)
  • Function- and weight-tested in accordance with UL Standard 2442 up to 200 lbs (90.7 kgs)
  • Solid steel security bar and included combo lock deters tampering and theft
  • Open architecture and built-in level enable easy cable access and accurate leveling
  • Complies with VESA standards to ensure compatibility with your display
  • 5-year limited warranty

Features

Security Wall Mount Hangs Your Flat-Panel or Curved-Screen TV or Monitor on the Wall
Ideal for home theaters, classrooms, conference rooms, hotels, bars, restaurants or anywhere else you may want to show off a television or monitor, this heavy-duty TV wall mount is hidden out of sight behind the display for a sleek, professional appearance. It fits most flat-panel or curved-screen displays from 37 to 80 inches and up to 88 lbs (39.9 kgs). Mounting hardware is included.
Durable All-Metal Construction Provides Convenient Cable Access
The fixed TV wall mount is constructed from heavy-duty steel with a powder-coated black finish that resists scratches. Rear openings with smooth edges enable easy access to cables. A built-in bubble level helps ensure your display is evenly mounted. This heavy-duty wall mount is function- and weight-tested to 200 lbs (90.7 kgs) in accordance with UL Standard 2442.
Designed to Keep Your Display Safe and Secure
This security wall mount was conceived with your television or monitor's safety in mind, especially if the display is located in a public area with unguarded traffic, such as a library, classroom or hotel lobby. It comes with a solid steel security bar that slides through the mounting brackets and is secured into place with an included four-position combination lock.
Complies with VESA Standards
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor wall mount conforms to VESA-compliant displays with any of the following standard mounting hole patterns: 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400.
5-Year Warranty
The DWFSC3780MUL is backed by a 5-year warranty, ensuring reliability and performance.

Package Includes

  • Wall plate
  • (2) Adapter brackets
  • Security bar
  • Wall plate level
  • (2) End caps
  • (4) End cap screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 20 screws
  • (4) M8 x 30 screws
  • (4) Washers
  • (8) Small spacers
  • (8) Large spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) 20 mm washers
  • Combination lock
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332213730
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
MotionFixed
Mounting LocationWall
Degrees of MotionFixed
Minimum Screen Size (in.)37
Maximum Screen Size (in.)80
Maximum Weight Capacity (lbs.)200
Number of Displays1
Shipping Dimensions (hwd / in.)29.30 x 9.10 x 2.00
Shipping Weight (lbs.)7.10
Unit Dimensions (hwd / in.)30.900 x 16.500 x 0.900
Unit Weight (lbs.)5.20
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Security LockYes
STANDARDS & COMPLIANCE
Product CertificationsUL 2442
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.