Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Durable USB cable connects a smartphone or other Micro-B device to the USB-A port on your computer, wall charger or car charger.
  • Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use
  • Extra-strong cable construction helps prevent fraying and loose cable connectors
  • Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers
  • Integral strain relief helps cable move freely without stress or cracking
  • Ideal for streaming video and other applications that require a fast, clear signal

Features

Heavily Reinforced Cable Charges and Syncs Your Smartphone or Other USB Micro-B Device
This heavy-duty USB sync/charge cable (M/M) connects your smartphone, external hard drive, digital camera or other USB Micro-B device to a computer, car charger or wall charger. It allows you to charge and power your Micro-B device, as well as sync and transfer data at USB 2.0 speeds up to 480 Mbps. The cable is ideal for streaming audio and similar high-end applications that require fast, clear transmission free of line noise and other interference.
Constructed Using UHMWPE and Bulletproof Aramid Fiber Designed to Last
Charging cables used with mobile devices are often pulled, strained and generally abused, sometimes to the point of failure. To counter the stress of daily abuse, the super-robust U050-010-GY-MAX is constructed using UHMWPE and Aramid fiber to reinforce the conductors inside the cable. The double-braided nylon jacket helps maintain top performance and long life, while the enhanced UHMWPE and Aramid protection stands up to the strain of rigorous and frequent use. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.

System Requirements

  • Device or charger with USB-A port
  • Device with USB Micro-B port

Package Includes

  • U050-010-GY-MAX Heavy-Duty USB-A to USB Micro-B Cable (M/M), Gray, 10 ft. (3 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238962
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts10
PHYSICAL
Material of ConstructionPVC, UHMWPE, Aramid
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.2mm
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 10.00
Unit Dimensions (hwd / in.)0.500 x 7.000 x 10.000
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Relative Humidity0% to 90% RH, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)10W (5V/2A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output U280-005-ST U280-005-ST 5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Hub U222-004 U222-004 4-Port USB 2.0 Ultra-Mini Hub
7-Port USB 2.0 Hub U223-007 U223-007 7-Port USB 2.0 Hub
10-Port USB 2.0 Hub, Black U223-010 U223-010 10-Port USB 2.0 Hub, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.