Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
USB/Lightning cable connects your Apple iPhone, iPad or iPod to the USB-C port on your MacBook Pro, laptop or wall/car charger.
  • Bulletproof Aramid fiber allows cable to bend over 150,000 times without failing
  • MFi-certified to operate with a wide range of iPhones, iPads and iPods
  • C94 Lightning connector is compatible with Apple 18W USB-C power adapter
  • Durable double-braided exterior resists tangles and withstands long-term wear and tear
  • Reversible plugs connect in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

6 ft. USB-C Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This USB-C sync/charge cable (M/M) connects your iPhone, iPad or iPod to the USB-C port on your MacBook Pro, Windows laptop, car charger or wall charger. It allows you to charge and power your Apple device, while simultaneously syncing and transferring image files and other personal data at USB 2.0 speeds up to 480 Mbps. The cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Heavy-Duty Aramid Fiber Construction Designed to Endure the Stress of Everyday Use
The M102-006-HD is tested to withstand over 150,000 bends without failing, thanks to its advanced bulletproof Aramid fiber construction. Its double-braided nylon exterior is also built to withstand wear and tear over a long period. The nylon braiding also resists tangles. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connectors.
Reversible C94 Lightning and USB Type-C Plugs Connect in Either Direction
The reversible connectors plug into their respective ports in either direction for an instant connection every time. While the cable is compatible with all USB-C ports, the C94 Lightning connector is designed for optimal charging performance with Apple’s 18W USB-C power adapter.
MFi-Certified for Broad Device Compatibility
The 20V 3A (60W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices.

System Requirements

  • Computer, laptop or charger with USB-C port
  • Most current iPhone, iPad and iPod devices

Package Includes

  • M102-006-HD Heavy-Duty USB-C to Lightning Cable (M/M), 6 ft.
Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332252609
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps3
POWER
USB Power Delivery (PD) Charging SupportYes
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts20
PHYSICAL
Material of ConstructionTPE, Aramid Fiber
Cable Jacket ColorBlack; White
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.0mm
Wire Gauge (AWG)26/21
Cable Length (ft.)6
Cable Length (in.)72
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)60W (20V/3A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output
Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089 U280-C02-C1A1 U280-C02-C1A1 Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089
Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W) U280-W02-A1C1 U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging - USB-C (39W) & USB-A (5V 2.4A/12W)

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to Displayport 4K 60Hz Adapter with PD Charging U444-06N-DP-C U444-06N-DP-C USB-C to Displayport 4K 60Hz Adapter with PD Charging
USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black U444-06N-VGUB-C U444-06N-VGUB-C USB-C Multiport Adapter, VGA, USB 3.x (5Gbps) Hub Port, Gigabit Ethernet and 60W PD Charging, Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.