Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Durable Lightning cable with bulletproof Aramid fiber construction charges and syncs your Apple iPhone, iPad or iPod via computer or USB charger.
  • Engineered using bulletproof Aramid fiber to stand up to frequent and rigorous use
  • Charges your device and transfers data through your computer or USB wall charger
  • MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
  • Integral strain relief helps cable move freely without stress or cracking
  • Reversible Lightning plug connects in either direction for immediate no-fuss use
  • 2-year limited warranty

Features

Reinforced Cable Charges and Syncs Your Latest-Generation iPhone, iPad and iPod
This heavy-duty USB sync/charge cable (M/M) connects your latest-generation iPhone, iPad or iPod to the USB-A port on your computer or USB wall charger, so you can charge your Apple device and transfer data at the same time. Plus, the M100-010-HD is specially designed using bulletproof Aramid fiber to stand up to the strain of daily use.
Constructed Using Bulletproof Aramid Fiber for Long Life
Charging cables used with mobile devices are often pulled, strained and generally abused, sometimes to the point of failure. To counter day-to-day abuse, the super-robust M100-010-HD is constructed using bulletproof Aramid fiber to reinforce the conductors inside the cable. The double-braided nylon jacket helps maintain top performance and long life, while the enhanced bulletproof Aramid protection stands up to the strain of rigorous and frequent use. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable move freely without cracking or breaking loose from the connector.
MFi-Certified for Broad Device Compatibility
The 10-ft. (3.05 m) 5V 2.4A (12W) Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices. The USB-A plug connects to any computer or wall charger with a USB port.
Reversible Lightning Plug Connects in Either Direction
Connect the reversible 8-pin Lightning plug to your Apple device for charging and synchronizing. The fumble-free plug connects in either direction to ensure fast, easy connection every time.

System Requirements

  • Computer, laptop or charger with USB-A port
  • Most current iPhone, iPad and iPod devices

Package Includes

M100-010-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 10-ft. (3.05 m)

Made for iPod, iPhone and iPad RoHS compliant

Specifications

OVERVIEW
UPC Code037332239471
TechnologyLightning; USB 2.0 (High Speed)
Cable Type  Passive
INPUT
Maximum Input Amps2
POWER
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
CHARGING
Total Charging Watts12
PHYSICAL
Material of ConstructionTPE, PVC, Nylon, Aramid Fiber
Cable Jacket ColorBlack; White
Cable Jacket MaterialTPE
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.2mm
Wire Gauge (AWG)26/19
Cable Length (ft.)10
Cable Length (in.)120
Shipping Dimensions (hwd / in.)1.20 x 2.60 x 5.20
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 176°F (-20° to 80°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)12W (5V/2.4A)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Data Transfer Rate480 Mbps
STANDARDS & COMPLIANCE
Product CertificationsMFi
Product ComplianceRoHS; REACH; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
USB Tablet / Phone Car Charger, 5V 2.4A / 12W U280-001-C2 U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W U280-002-C12 U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
2-Port USB Wall/Travel Charger, 5V 3.4A / 17W U280-002-W12 U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.