Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft. (0.9 m)


Heavy-duty short Lightning cable with bulletproof Aramid fiber construction charges and synchronizes your latest-generation Apple iPhone, iPad or iPod using the USB port on your computer. Designed to stand up to rigorous and frequent use.
  • Cable with bulletproof Aramid fiber withstands strain of frequent use
  • Connects to USB-A port on computer or wall charger
  • MFi-certified for use with iPhone, iPad and iPod devices
  • Nylon braiding maintains top performance and long life
  • Reversible Lightning plug connects in either direction
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

M100-003-HD

Have a Question?
Contact Us

Overview

The M100-003-HD Heavy-Duty USB Sync/Charge Cable connects your latest-generation iPhone, iPad or iPod to the USB-A port on a computer or USB wall charger, so you can charge your Apple device and transfer data. The reversible 8-pin Lightning plug connects in either direction to ensure fast, easy connection every time. This short Lightning cable is constructed using bulletproof Aramid fiber. The cable’s enhanced protection stands up to the strain of rigorous and frequent use. The double-braided nylon jacket and integral strain relief provide additional strength and flexibility to endure the stress and abuse of frequent use. The three-foot (0.9-meter) heavy-duty Lightning cable is MFi-certified for use with the latest generation of iPhone, iPad and iPod devices.

Features

Syncs and Charges Your Apple 8-Pin Electronic Devices
  • Connects to USB-A port on computer or wall charger
  • MFi-certified for use with the latest generation of iPhone, iPad and iPod devices

Reversible Lightning Connector
  • Fumble-free reversible Lightning plug connects in either direction for quick connection every time

Heavy-Duty Construction with Bulletproof Aramid Fiber
  • Cable is designed to stand up to strain of rigorous and frequent use
  • Double-braided nylon jacket helps maintain top performance and long life
  • Integral strain relief helps cable and connectors move freely without stress or cracking



System Requirements

  • Device or charger with USB-A port
  • iPhone, iPad, iPad mini, iPad mini 2, iPad mini 3, iPad mini 4, iPad Air, iPad Air 2, iPad Pro 12.9 inch, iPad Pro 10.5 inch, iPad Pro 9.7 inch and iPod Touch devices with Lightning port

Package Includes

  • M100-003-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 3 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332207302
INPUT
Cable Length (ft.)3
Cable Length (in.)36
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.6mm
ColorBlack; White
Material of ConstructionPU, Nylon
Shipping Dimensions (hwd / in.)0.91 x 4.57 x 2.36
Shipping Weight (lbs.)0.05
Unit Packaging TypeBox
Wire Gauge (AWG)30/24
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (MALE)
Side B - Connector 1LIGHTNING (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyLightning; USB
STANDARDS & COMPLIANCE
CertificationsRoHS, CA65, REACH, MFi
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Charging Stations & Chargers

  Model Number Description
U280-001-C2 | Charging Stations & Chargers U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | Charging Stations & Chargers U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-002-W12 | Charging Stations & Chargers U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004 | Charging Stations & Chargers U280-004 4-Port USB Charging Station, 5V 6A/30W USB Charger Output
U280-010 | Charging Stations & Chargers U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

USB, Lightning & FireWire

  Model Number Description
U280-001-C2 | USB, Lightning & FireWire U280-001-C2 USB Tablet / Phone Car Charger, 5V 2.4A / 12W
U280-002-C12 | USB, Lightning & FireWire U280-002-C12 Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W
U280-002-W12 | USB, Lightning & FireWire U280-002-W12 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W
U280-004 | USB, Lightning & FireWire U280-004 4-Port USB Charging Station, 5V 6A/30W USB Charger Output
U280-010 | USB, Lightning & FireWire U280-010 10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

Resources & Downloads

support icon

Do you own a
M100-003-HD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.