Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
Part Number: M100-006-HD
- Constructed using bulletproof Aramid fiber, this cable stands up to rigorous and frequent use
- Connects to USB-A port on computer or wall charger
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Nylon braiding maintains top performance and long life
- Reversible Lightning plug connects in either direction
- 2-year limited warranty
Features
System Requirements
- Computer, laptop or charger with USB-A port
- Most current iPhone, iPad and iPod devices
Package Includes
- M100-006-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332207319 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
USB Cable Type | Passive |
INPUT
Maximum Input Amps | 2 |
POWER
USB Power Delivery (PD) Charging Support | No |
CHARGING
Total Charging Watts | 12 |
PHYSICAL
Color | Black; White |
Material of Construction | TPE, PVC, Nylon, Aramid Fiber |
Cable Jacket Color | Black; White |
Cable Jacket Material | TPE |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.2mm |
Wire Gauge (AWG) | 28/21 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 0.91 x 2.40 x 5.40 |
Shipping Weight (lbs.) | 0.20 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 480 Mbps |
USB Specification | USB 2.0 (up to 480 Mbps) |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | MFi |
Product Compliance | RoHS; REACH; UKCA |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Related Products
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images