Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m)
- Constructed using bulletproof Aramid fiber, this cable stands up to rigorous and frequent use
- Connects to USB-A port on computer or wall charger
- MFi-certified for broad compatibility with your Apple iPhone, iPad or iPod
- Nylon braiding maintains top performance and long life
- Reversible Lightning plug connects in either direction
- 2-year limited warranty
Features
Typical Applications
- Charge and sync your Apple iPhone, iPad or iPod using the USB-A port on your computer or a wall charger up to 6 ft. away
- Transfer photos and other important files between an external hard drive and your Apple device
Package Includes
- M100-006-HD Heavy-Duty USB Sync/Charge Cable with Lightning Connector, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332207319 |
Technology | Lightning; USB; USB 2.0 (High Speed) |
PHYSICAL
Color | Black; White |
Cable Outer Diameter (OD) | 4.2mm |
Cable Jacket Material | PVC; TPE |
Wire Gauge (AWG) | 28/21 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Material of Construction | TPE, PVC, Nylon, Aramid Fiber |
Shipping Dimensions (hwd / in.) | 0.91 x 2.40 x 5.40 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 176 F (-20 to 80 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 12W (5V/2.4A) |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | LIGHTNING (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
STANDARDS & COMPLIANCE
Certifications | RoHS, CA65, REACH, MFi |
WARRANTY
Product Warranty Period (Worldwide) | 2-year limited warranty |
Related Products
USB Chargers
Model Number | Description | |
---|---|---|
![]() |
U280-001-C2 | USB Tablet / Phone Car Charger, 5V 2.4A / 12W |
![]() |
U280-002-C12 | Dual-Port USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W |
![]() |
U280-002-W12 | 2-Port USB Wall/Travel Charger, 5V 3.4A / 17W |
![]() |
U280-004-OTG | 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.