Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Density Fiber Adapter Panel (MMF/SMF), 6 SC Duplex Connectors, Black


Toolless pass-through fiber panel snaps easily into Tripp Lite wall-mount fiber enclosures to complete singlemode or multimode fiber connections.
  • Simple installation with no tools required
  • Made from heavy-duty 1.2 mm cold-rolled steel
  • Includes dust caps to protect unused connectors
  • Works with multimode and singlemode fiber
  • Features 6 SC duplex connectors

View Full Product Details

Tripp Lite Part Number

N492-06D-SC

Have a Question?
Contact Us

Overview

The N492-06D-SC High-Density Fiber Adapter Panel (MMF/SMF) is designed specifically for use with Tripp Lite’s N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures. The pass-through panel features six SC duplex connectors that work with both multimode and singlemode applications. It’s easy to install—just snap the panel into the enclosure with no tools required. It’s made from heavy-duty 1.2 mm cold-rolled steel that will last a lifetime. Dust caps are included to protect unused connectors from debris or damage.

Features

High-Density Fiber Adapter Panel for Pass-Through Applications
  • Recommended for multimode or singlemode fiber connections
  • Simple snap-in installation with no tools required
  • 6 SC duplex connectors
  • Heavy-duty 1.2 mm cold-rolled steel construction
  • Dust caps protect unused connectors from debris and damage
  • Compatible with Tripp Lite N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures

System Requirements

  • Tripp Lite N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure

Package Includes

  • N492-06D-SC High-Density Fiber Adapter Panel (MMF/SMF)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202956
TechnologyMultimode; Singlemode
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.40 x 5.50 x 2.10
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)1.2 x 5.1 x 1.2
ENVIRONMENTAL
Operating Temperature Range-40 to 140 F (-40 to 60 C)
CONNECTIONS
Ports6
Side A - Connector 1SC DUPLEX (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
STANDARDS & COMPLIANCE
ApprovalsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) N506-01M N506-01M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) N506-03M N506-03M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (10 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 5M (16 ft.) N506-05M N506-05M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.) N806-01M N806-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10 ft.) N806-03M N806-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16 ft.) N806-05M N806-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16 ft.)

Network Cables & Adapters

  Model Number Description
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) N506-01M N506-01M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) N506-03M N506-03M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 3M (10 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 5M (16 ft.) N506-05M N506-05M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.) N806-01M N806-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10 ft.) N806-03M N806-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16 ft.) N806-05M N806-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (SC/SC) - Aqua, 5M (16 ft.)

Resources & Downloads

support icon

Do you own a
N492-06D-SC

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.