Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Toolless pass-through fiber panel snaps easily into Tripp Lite wall-mount fiber enclosures to complete singlemode or multimode fiber connections.

  • Simple installation with no tools required
  • Made from heavy-duty 1.2 mm cold-rolled steel
  • Includes dust caps to protect unused connectors
  • Works with multimode and singlemode fiber
  • Features 8 ST simplex connectors

Overview

The N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF) is designed specifically for use with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures. The pass-through panel features eight ST simplex connectors that work with both multimode and singlemode applications. It’s easy to install—just snap the panel into the enclosure with no tools required. It’s made from heavy-duty 1.2 mm cold-rolled steel that will last a lifetime. Dust caps are included to protect unused connectors from debris or damage.

Features

High-Density Fiber Adapter Panel for Pass-Through Applications
  • Recommended for multimode or singlemode fiber connections
  • Simple snap-in installation with no tools required
  • 8 ST simplex connectors
  • Heavy-duty 1.2 mm cold-rolled steel construction
  • Dust caps protect unused connectors from debris and damage
  • Compatible with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures

System Requirements

  • N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure

Package Includes

  • N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202963
Product TypeAdapter
TechnologyMultimode; Singlemode
CONNECTIONS
Number of Ports8
Side A - Connector 1ST (FEMALE)
Side B - Connector 1ST (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
ENVIRONMENTAL
Operating Temperature Range-40° to 140°F (-40° to 60°C)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.) N302-003 N302-003 Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 2M (6 ft.) N302-006 N302-006 Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 3M (10 ft.) N302-010 N302-010 Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 3M (10 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 5M (16 ft.) N302-05M N302-05M Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 5M (16 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 10M (33 ft.) N302-10M N302-10M Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 10M (33 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.