Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Toolless pass-through fiber panel snaps easily into Tripp Lite wall-mount fiber enclosures to complete singlemode or multimode fiber connections.

  • Simple installation with no tools required
  • Made from heavy-duty 1.2 mm cold-rolled steel
  • Includes dust caps to protect unused connectors
  • Works with multimode and singlemode fiber
  • Features 8 LC duplex connectors

Overview

The N492-08D-LC High-Density Fiber Adapter Panel (MMF/SMF) is designed specifically for use with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures. The pass-through panel features eight LC duplex connectors that work with both multimode and singlemode applications. It’s easy to install—just snap the panel into the enclosure with no tools required. It’s made from heavy-duty 1.2 mm cold-rolled steel that will last a lifetime. Dust caps are included to protect unused connectors from debris or damage.

Features

High-Density Fiber Adapter Panel for Pass-Through Applications
  • Recommended for multimode or singlemode fiber connections
  • Simple snap-in installation with no tools required
  • 8 LC duplex connectors
  • Heavy-duty 1.2 mm cold-rolled steel construction
  • Dust caps protect unused connectors from debris and damage
  • Compatible with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures

System Requirements

  • N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure

Package Includes

  • N492-08D-LC High-Density Fiber Adapter Panel (MMF/SMF)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202949
Product TypeAdapter
TechnologyMultimode; Singlemode
CONNECTIONS
Number of Ports8
Side A - Connector 1LC DUPLEX (FEMALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.40 x 5.50 x 2.20
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range-40° to 140°F (-40° to 60°C)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N520-01M N520-01M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N520-03M N520-03M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N520-05M N520-05M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.