Part Number: N492-08S-ST
Toolless pass-through fiber panel snaps easily into Tripp Lite wall-mount fiber enclosures to complete singlemode or multimode fiber connections.
- Simple installation with no tools required
- Made from heavy-duty 1.2 mm cold-rolled steel
- Includes dust caps to protect unused connectors
- Works with multimode and singlemode fiber
- Features 8 ST simplex connectors
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF) is designed specifically for use with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures. The pass-through panel features eight ST simplex connectors that work with both multimode and singlemode applications. It’s easy to install—just snap the panel into the enclosure with no tools required. It’s made from heavy-duty 1.2 mm cold-rolled steel that will last a lifetime. Dust caps are included to protect unused connectors from debris or damage.
Features
- Recommended for multimode or singlemode fiber connections
- Simple snap-in installation with no tools required
- 8 ST simplex connectors
- Heavy-duty 1.2 mm cold-rolled steel construction
- Dust caps protect unused connectors from debris and damage
- Compatible with N492-WM2-BK or N492-WM4-BK Wall-Mount Fiber Enclosures
System Requirements
- N492-WM2-BK or N492-WM4-BK wall-mount fiber enclosure
Package Includes
- N492-08S-ST High-Density Fiber Adapter Panel (MMF/SMF)
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332202963 |
Product Type | Adapter |
Technology | Multimode; Singlemode |
CONNECTIONS
Number of Ports | 8 |
Side A - Connector 1 | ST (FEMALE) |
Side B - Connector 1 | ST (FEMALE) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Shipping Weight (lbs.) | 0.00 |
ENVIRONMENTAL
Operating Temperature Range | -40° to 140°F (-40° to 60°C) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N302-003 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 1M (3 ft.) | |
N302-006 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 2M (6 ft.) | |
N302-010 | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 3M (10 ft.) | |
N302-05M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 5M (16 ft.) | |
N302-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 10M (33 ft.) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images