High-Density Fiber Cassette Sleeve, 0U, 1-Cassette Capacity
- Holds a single Tripp Lite N482-Series cassette
- Mounts to metal surface via attached magnets
- Made from heavy-duty cold-rolled steel
- No added heat or cooling load
- Ideal for connecting 10, 40 and 100/120 GbE equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
N482-00U
Have a Question?
Overview
The N482-00U is recommended for adding an extra cassette to a rack application without the expense of a new 1U chassis, as well as adding fiber connectivity where no existing rack infrastructure exists, such as a remote workstation, new build-out or temporary install location. It reduces cable clutter by allowing you to connect cables at the cable manager through which they are being routed.
The N482-00U accommodates Tripp Lite N482-Series cassettes, including LC and MTP/MPO connector types. It allows you to connect 10 GbE, 40 GbE and 100/120 GbE network equipment with elegance, ease and little cost. The fully passive sleeve adds no heat or cooling load.
Features
- Holds a single Tripp Lite N482-Series fiber cassette
- Attaches to metal rack enclosures and cable managers with included magnets
- Expands an installation without purchasing a new 1U chassis
- Adds network connectivity to areas without existing infrastructure
- Ideal for connecting 10 GbE, 40 GbE and 100/120 GbE network equipment
- Connects cables at cable manager through which they’re being routed
- Fully passive with no added heat or cooling load
- Made from heavy-duty cold-rolled steel
Specifications
OVERVIEW
UPC Code | 037332202451 |
Technology | MTP/MPO; Multimode |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 4.60 x 10.40 |
Shipping Weight (lbs.) | 0.80 |
Unit Dimensions (hwd / in.) | 3.5 x 1.3 x 8.7 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 122 F (-20 to 50 C) |
STANDARDS & COMPLIANCE
Approvals | RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Network Panels & Jacks
Model Number | Description | |
---|---|---|
![]() |
N482-12M12-X2 | 40 GB Pass-Through Cassette, (x12) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-1M24-LC12 | 100Gb/120Gb to 10Gb Breakout Cassette - 24-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M12-LC12 | 40Gb to 10Gb Breakout Cassette - (x2) 12-Fiber OM4 MTP/MPO ( Male with Pins ) to (x12) LC |
![]() |
N482-2M24-6M12 | 100Gb/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO ( Male with Pins ) to (x6) 12-Fiber OM4 MTP/MPO ( Male with Pins ) |
![]() |
N482-3M8-LC12 | 40/100Gb Breakout Cassette, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb (x3) 8-Fiber OM4 MTP/MPO (Male with Pins) to (x12) LC Duplex, Type-B Polarity |
![]() |
N482-3M8L12-B | 40/100Gb OM4 Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber OM4 MTP/MPO to (x12) LC Duplex |
![]() |
N482-3M8L12S-B | 40/100Gb Fiber Breakout Cassette with Built-In MTP Cables, 40Gb to 4 x 10Gb, 100Gb to 4 x 25Gb, (x3) 8-Fiber Singlemode MTP/MPO to (x12) LC Duplex 8.3/125 |
![]() |
N482-6M12-6M12 | 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female ) |
![]() |
N482-6M24-6M24 | 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.