High Resolution SVGA/VGA Monitor Easy Pull Cable with Audio and RGB Coaxial (HD15 M/M), 100 ft. (30.5 m)
Part Number: P504-100-EZ
- Two-piece design allows cable to feed through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- CMR PVC rated
- Useful in AV presentations installations, projector applications, and classrooms
- 75ohm mini-coax (RGB) and paired video wire construction delivers superior video signal quality
- 3.5mm Stereo Plugs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 100-ft. (30.5 m) SVGA/VGA Easy Pull Monitor Cable with Connectors and built-in 3.5mm Audio makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is re-attached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 males and 3.5mm stereo connectors are molded and have integral strain relief to ensure they last a long time.
Features
- Single run for HD15 Video and Stereo
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 male and 3.5mm Stereo M/M molded connectors
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142283 |
Product Type | Passive |
Technology | Coax; VGA/SVGA; Stereo Audio |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 100 |
Shipping Dimensions (hwd / in.) | 17.00 x 14.00 x 1.00 |
Shipping Weight (lbs.) | 7.50 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images