Part Number: P504-050-EZ
This Model has been retired and has not been replaced. More information for the P504-050-EZ is available on the model support page
Overview
Tripp Lite's 50-ft. (15.24 m) SVGA/VGA Easy Pull Monitor Cable with Connectors and built-in 3.5mm Audio makes running long length video cables a snap. The pull-apart design allows the cable to be run through conduit or other tight areas that a HD15 connector wouldn't fit through. Diameter of the circular DIN end is only 7/8". Circular Easy Pull connector is threaded to ensure maximum security once the cable is re-attached. The mini-coax (RGB) and paired video wire construction delivers superior signal quality. Double shielding (foil and braid) provides maximum EMI/RFI protection. Both high density DB15 males and 3.5mm stereo connectors are molded and have integral strain relief to ensure they last a long time.
Features
- Single run for HD15 Video and Stereo
- Two-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- RGB 75-ohm coax construction for maximum video resolution
- HD15 male to HD15 male and 3.5mm Stereo M/M molded connectors
- 3.5mm length on pigtail side: 8 inch - 3.5mm length on main cable side: 24 inch
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332142245 |
Technology | Coax; VGA/SVGA; Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | 3.5MM (MALE) |
Side B - Connector 1 | HD15 (MALE) |
Side B - Connector 2 | 3.5MM (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 50 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 1.00 |
Shipping Weight (lbs.) | 4.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images