Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

High-Speed HDMI 2.0a Cable, Gripping Connectors - 4K, 60 Hz, 4:4:4, (M/M), Black, 1 m

Model Number: P568-01M-2A


High-speed 4K HDMI cable connects your laptop or tablet to an HDTV, monitor or projector for crystal-clear 4K video with 4:4:4 color.
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • High-grip HDMI plugs maintain constant A/V signal without accidental disconnections
  • Supports 4:4:4 chroma subsampling for HDR-compatible televisions
  • 1 m length allows flexibility in placing devices, while avoiding cable clutter
  • Plug-and-play operation with no software required for easy, immediate installation

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

4K HDMI 2.0a Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI 2.0a cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Gripping HDMI connectors on both ends help ensure components stay firmly attached to avoid viewing interruptions. The one-meter length helps reduce cable clutter and minimize the risk of tripping.
Enjoy the Clarity of True 4K HDMI 2.0a Video with Multi-Channel Audio and 4:4:4 Color
This Tripp Lite 4K HDMI cable provides a pure digital connection that supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz for crystal-clear picture and sound. It’s compatible with HDCP 2.2 and HDMI 2.0a standards for carrying HDR (high dynamic range) signals. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. The cable is backward compatible with previous HDMI generations, allowing you to use it to connect lower-resolution components.
Avoid Signal Disruptions with Extra-Secure Gripping HDMI Connectors
Having a cable come loose accidentally can cause A/V signal loss right as the running back scrambles for the end zone or your avatar is surrounded by zombies. These specially designed HDMI connectors firmly grip the HDMI ports on your equipment to help prevent accidental disconnection and signal disruption. With greater port retention than typical HDMI connectors, the gripping connectors resist vibrations that can loosen connections over time. This is especially helpful for ensuring components stay attached in difficult-to-access installations.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the cable’s lifetime. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.

Typical Applications

  • Watch 4K video content from a Blu-ray player, game console, laptop or tablet on an Ultra HD television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Attach an HDTV to your PC for use as a 4K monitor
  • Combine with an Apple digital A/V adapter to support iPad2 video mirroring
  • Send Ultra HD content to digital signs or point-of-sale displays

Package Includes

  • P568-01M-2A High-Speed HDMI 2.0a Cable with Gripping Connectors, M/M, 1 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332235992
INPUT
Cable Length (ft.)3.3
Cable Length (in.)39
Product Length (in.)39.4
Product Length (ft.)3.3
PHYSICAL
Cable Jacket TypePVC
Cable Outer Diameter (OD)0.3 inches
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Wire Gauge (AWG)30
ENVIRONMENTAL
Operating Temperature Range14°F to 122°F (-10° ~ 50°C)
Storage Temperature Range5°F to 140°F (-15° ~ 60°C)
Relative Humidity0% to 90% Non Condensing
CONNECTIONS
Side A - Connector 1HDMI (MALE) - GRIPPING
Side B - Connector 1HDMI (MALE) - GRIPPING
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K @ 60HZ 4:4:4)
HDMI Specification2.0a
HDCP Specification2.2
TechnologyHDMI; HDR
CERTIFICATIONS
CertificationsTested to
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
B118-004-UHD-2 | Digital Signage & Audio/Video B118-004-UHD-2 4-Port HDMI Splitter - HDMI 2.0, HDCP 2.2, 4K @ 60 Hz, HDR, TAA
B156-003-HD-V2 | Digital Signage & Audio/Video B156-003-HD-V2 3-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 4K @ 60 Hz UHD, TAA
U444-06N-H4K6BC | Digital Signage & Audio/Video U444-06N-H4K6BC USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, Black
U444-06N-H4K6WC | Digital Signage & Audio/Video U444-06N-H4K6WC USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, White
U444-06N-HD4K6B | Digital Signage & Audio/Video U444-06N-HD4K6B USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, Black
U444-06N-HD4K6W | Digital Signage & Audio/Video U444-06N-HD4K6W USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, White
USB, Lightning & FireWire
  Model Number Description
U444-06N-HD4K6W | USB, Lightning & FireWire U444-06N-HD4K6W USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, White
U444-06N-HD4K6B | USB, Lightning & FireWire U444-06N-HD4K6B USB-C to HDMI 4K 60Hz Adapter, HDCP 2.2, Black
U444-06N-H4K6WC | USB, Lightning & FireWire U444-06N-H4K6WC USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, White
U444-06N-H4K6BC | USB, Lightning & FireWire U444-06N-H4K6BC USB-C to HDMI 4K 60Hz Adapter with PD Charging, HDCP 2.2, Black

Resources & Downloads

support icon

Do you own a
P568-01M-2A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.