Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Fiber HDMI cable creates crystal-clear 4K video/audio connections with 4:4:4 color for home theaters and digital signage.
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Plug-and-play cable draws power from connected device for easy, immediate installation
  • 3-year limited warranty

Features

4K HDMI Cable Connects Home Theater, Gaming & Digital Signage Components
This 4K HDMI cable securely connects HDMI-enabled laptops, tablets, PCs, Blu-ray players, game consoles or satellite/cable TV boxes to HDTVs, HD monitors, projectors or home theater receivers. Because the cable uses optical fiber, it can transmit HDMI signals longer distances with no latency or loss. It also eliminates any EMI/RFI line noise that can interfere with your audio/video signal and disrupt the performance of your connected equipment.
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
This HDMI cable supports Ultra HD video resolutions up to 4K for crystal-clear picture and sound. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. It also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor, as well as 3D, 48-bit Deep Color, DTS-HD Master Audio and Dolby True HD.
Advanced Fiber Cable Is Easier to Install than Copper
Because the fiber cable is slimmer and more flexible than standard copper HDMI cables, the P568-100M-FBR is easier to install around corners and in hard-to-reach spaces behind equipment. It draws power from the connected device, so no external power supply is needed to transmit the HDMI signal across the longer distances unique to fiber optic cabling. Note: The cable must be installed in the correct direction to function properly, so check the Source and Display labels on the connectors before installation.

Package Includes

P568-100M-FBR High-Speed HDMI Fiber Active Optical Cable, M/M, Black, 100 m (328 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332238733
Product TypeActive Optical Cable (AOC)
TechnologyHDMI
Cable Type  Active
VIDEO
Video InputHDMI (MALE)
Video OutputHDMI (MALE)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Max 1920 x 1200 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 3840 x 2160 (4K@30Hz) Range (ft)328
Max 3840 x 2160 (4K@60Hz) Range (ft)328
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)328
EDID SupportYes
Signal TransmissionUnidirectional
AUDIO
Audio SpecificationStereo Audio
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorSilver
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.8 mm
Wire Gauge (AWG)30
Cable Length (ft.)328
Cable Length (in.)3936
Minimum Bend Radius48mm
Number of Displays1
Form Factor/Mounting OptionsCable
Shipping Dimensions (hwd / in.)3.20 x 7.50 x 2.80
Shipping Weight (lbs.)7.10
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
MST Support  No
Built-In EqualizerNo
Ethernet SupportYes
HDCP Specification2.2; 1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.