Part Number: P568-016-WH
Premium HDMI cable connects two 4K-enabled devices, including computers, Blu-ray™ players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.
- Supports UHD video resolutions up to 4K
- Backward compatible with previous HDMI generations
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated white connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P568-016-WH High-Speed HDMI 4K Cable (M/M) is recommended for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects 4K-enabled source devices, such as computers and Blu-ray players, to 4K-enabled displays, such as monitors, projectors and televisions.
This cable supports video resolutions up to Ultra HD 4K x 2K (4096 x 2160) at 30 Hz and data transfer speeds up to 18 Gbps. When used with an Apple® digital AV adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations.
The 16-ft. (4.88 m) molded 30 AWG cable features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated white connectors provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the HDCP Pass-Through cable easy to install in tight spaces.
Features
Connects HDMI Source to 4K TV, Projector or Monitor
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications with 4K video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K
- Supports data transfer speeds up to 18 Gbps
- Complies with HDCP Pass-Through standards
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated white connectors for maximum conductivity and minimum data loss
- Fully molded 30 AWG construction with integral strain relief reduces stress and adds flexibility
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332203526 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Connector Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 16 |
Cable Length (in.) | 192 |
Minimum Bend Radius | 55mm |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images