Part Number: P568-025-WH
- Supports HD video resolutions up to 1080p
- Supports data transfer speeds up to 18 Gbps
- Complies with HDCP 2.2 standards
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated white connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Signal Booster Strength
In some applications where the HDMI cable exceeds 16ft, a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display.
Overview
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications with video and multi-channel audio
- Supports HD video resolutions up to 1080p
- Supports data transfer speeds up to 18 Gbps
- Complies with HDCP 2.2 standards
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Backward compatible with previous HDMI generations
- Corrosion-resistant gold-plated white connectors for maximum conductivity and minimum data loss
- Fully molded 30 AWG construction with integral strain relief reduces stress and adds flexibility
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332203540 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Connector Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 25 |
Cable Length (in.) | 300 |
Minimum Bend Radius | 55mm |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 1.20 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images