Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects two 4K-enabled devices, including computers, Blu-ray players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.

  • Supports UHD video resolutions up to 4K
  • Backward compatible with previous HDMI generations
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated white connectors for optimal signal transfer

Overview

The P568-010-WH High-Speed HDMI 4K Cable (M/M) is recommended for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects 4K-enabled source devices, such as computers and Blu-ray players, to 4K-enabled displays, such as monitors, projectors and televisions.

This cable supports video resolutions up to Ultra HD 4K x 2K (3840 x 2160) at 30 Hz. When used with an Apple digital AV adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.

The 10-foot (3.1-meter) molded 30 AWG cable features premium foil and braid shielding to deliver reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated white connectors provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking. A flexible PVC jacket makes the HDCP pass-through cable easy to install in tight spaces.

Features

Connects HDMI Source to 4K TV, Projector or Monitor

  • Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications with 4K video and multi-channel audio


High Performance and Wide Compatibility

  • Supports UHD video resolutions up to 4K
  • Complies with HDCP pass-through standards
  • Supports iPad2 video mirroring when used with Apple digital AV adapter
  • Backward compatible with previous HDMI generations


Superior Quality Ensures a Flawless Signal

  • Corrosion-resistant gold-plated white connectors for maximum conductivity and minimum data loss
  • Fully molded 30 AWG construction with integral strain relief reduces stress and adds flexibility
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

P568-010-WH High-Speed HDMI Cable (M/M), White, 10 ft. (3.1 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332203533
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorWhite
Cable Jacket ColorWhite
Connector ColorWhite
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5 mm
Wire Gauge (AWG)30
Cable Length (ft.)10
Cable Length (in.)120
Minimum Bend Radius55mm
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportNo
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.