Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI Cable, HD, Digital Video with Audio (M/M), Black, 40 ft. (12.19 m)


High-speed premium cable connects two HD HDMI-enabled devices, including computers, Blu-ray™ players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.
  • Supports HD (High Definition) video resolutions up to 1080p
  • Supports data transfer speeds up to 18 Gbps
  • Backward compatible with previous HDMI generations
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated black connectors for optimal signal transfer

View Full Product Details

Tripp Lite Part Number

P568-040

Have a Question?
Contact Us

Overview

The P568-040 High-Speed HDMI Cable (M/M) is ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display High Definition (HD) video and multi-channel audio. It connects HDMI-enabled source devices, such as computers and Blu-ray™ players, to HDMI-enabled displays, such as monitors, projectors and high-definition televisions.
This cable supports HD video resolutions up to 1080p and data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI. When used with an Apple® digital A/V adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-040 works in all HDMI cabling scenarios.
The 40-ft. (12.19 m) molded 28 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated black connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket makes the cable easy to install in tight spaces.

Features

Connects HDMI Source to TV, Projector or Monitor
  • Recommended for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display HD video and multi-channel audio
High Performance and Wide Compatibility
  • Supports HD video resolutions up to 1080p
  • Supports data transfer speeds up to 18 Gbps
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
  • Corrosion-resistant gold-plated black connectors for optimal signal transfer
  • Fully molded 28 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • P568-040 High-Speed HDMI Cable with Digital Video and Audio (M/M), Black, 40-ft. (12.19 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200464
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
Bandwidth18 Gbps
AUDIO
Audio SpecificationARC
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
Material of ConstructionPVC
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3mm
Wire Gauge (AWG)28
Cable Length (ft.)40
Ferrite Core  No
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)12.00 x 9.50 x 0.50
Shipping Weight (lbs.)1.80
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

HDBaseT™ is a connectivity standard that offers the capability to use a single Cat5e/6/6a cable to transmit multiple signals.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the P568040 model support page.

Documents & Downloads

support icon

Do you own a
P568-040

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.