Part Number: P568-006-BL
High-speed premium cable connects two Ultra HD HDMI-enabled devices, including computers, Blu-ray™ players, video game systems, DVRs, video cameras, A/V receivers, monitors, projectors and televisions.
- Supports UHD video resolutions up to 4K
- Backward compatible with previous HDMI generations
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated blue connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital AV adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated blue connectors for optimal signal transfer
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197047 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Blue |
Material of Construction | ABS |
Cable Jacket Color | Blue |
Connector Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 6 |
Cable Length (in.) | 72 |
Minimum Bend Radius | 30mm |
Shipping Dimensions (hwd / in.) | 7.00 x 9.10 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images