Part Number: P568-010-GN
This Model has been retired and replaced by P568-010. More information for the P568-010-GN is available on the model support page
Overview
The P568-010-GN High-Speed HDMI Cable is ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects HDMI-enabled source devices, such as computers and Blu-ray™ players, to HDMI-enabled displays, such as monitors, projectors and high-definition televisions.
This cable supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including full 1080p, and data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI. When used with an Apple® digital AV adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-010-GN works in all HDMI cabling scenarios.
The 10-ft. (3.05 m) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated green connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket makes the HDCP-compliant cable easy to install in tight spaces.
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital AV adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated green connectors for optimal signal transfer
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197511 |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
Bandwidth | 18 Gbps |
AUDIO
Audio Specification | ARC |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Green |
Material of Construction | ABS |
Cable Jacket Color | Green |
Connector Color | Green |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 10 |
Minimum Bend Radius | 30mm |
Shipping Dimensions (hwd / in.) | 10.00 x 7.20 x 0.50 |
Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images