High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Red, 10 ft. (3.05 m)
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
- Supports data transfer speeds up to 18 Gbps
- Backward compatible with previous HDMI generations
- Premium foil and braid shielding protects against EMI/RFI noise
- Gold-plated red connectors for optimal signal transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
P568-010-RD
Have a Question?
Overview
This cable supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including full 1080p, and data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI. When used with an Apple® digital AV adapter, it supports iPad2® video mirroring for playing games, watching videos or displaying presentations. Backward compatible with previous HDMI generations, the P568-010-RD works in all HDMI cabling scenarios.
The 10-ft. (3.05 m) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated red connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible PVC jacket makes the HDCP-compliant cable easy to install in tight spaces.
Features
- Ideal for digital signage, video presentations, point-of-sale displays, classrooms and other applications that display Ultra High Resolution (UHD) video and multi-channel audio
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K), including 1080p
- Supports data transfer speeds up to 18 Gbps—the fastest bandwidth currently available over HDMI
- Supports iPad2 video mirroring when used with Apple digital AV adapter
- Backward compatible with previous HDMI generations
Superior Quality Ensures a Flawless Signal
- Corrosion-resistant gold-plated red connectors for optimal signal transfer
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197108 |
Technology | HDMI |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Red |
Shipping Dimensions (hwd / in.) | 10.00 x 7.00 x 1.70 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P568010RD model support page.
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.