High-Speed HDMI Cable with Ethernet, Digital Video with Audio (F/F), Panel Mount, 1 ft.
Model Number: P569-001-FF-APM
- Panel-mount female end attaches with included hardware
- Corrosion-resistant gold-plated molded connectors
- Shielded 28 AWG wire
- Flexible PVC jacket with integral strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The one-foot cable features gold-plated connectors that resist corrosion and ensure optimal signal transfer. Shielded 28 AWG wire offers reliable error-free communication. PVC jacket with molded connectors and integral strain relief provides durability and long life. Mounting hardware included.
Features
- Extends HDMI interface to allow convenient access from a trade show booth, retail kiosk or lecturer’s podium
- Ideal for using HDMI devices, such as Blu-ray players, in presentations, lectures, trade shows or digital signage
Premium Construction for Premium Performance
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Fully molded construction with integral strain relief for durability and long life
- Flexible PVC jacket easy to install in tight spaces
- Shielded 28 AWG wire
Specifications
OVERVIEW
UPC Code | 037332191748 |
INPUT
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Cable Length (cm) | 30.48 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
Wire Gauge (AWG) | 28 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) - PANEL MOUNT |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | HDMI |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Accessories
Model Number | Description | |
---|---|---|
![]() |
P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. |
Customers Who Viewed This Item Also Considered
Resources & Downloads
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.