High-Speed HDMI Cable with Ethernet, Digital Video with Audio (M/F), Panel Mount, 3 ft. (0.91 m)
- Male end connects high-definition equipment
- Panel-mount female end attaches with included hardware
- Corrosion-resistant gold-plated molded connectors
- Shielded 28 AWG wire
- Flexible PVC jacket with integral strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-003-MF-APM
Have a Question?
Features
- Extends HDMI interface in a digital signage, home theater, professional audio/video or data center application
- Female end mounts to a trade show booth, retail kiosk, teacher’s or lecturer’s podium or the front panel of a computer
Premium Construction for Premium Performance
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Fully molded construction with integral strain relief for durability and long life
- Flexible PVC jacket easy to install in tight spaces
- Shielded 28 AWG wire
Specifications
OVERVIEW
UPC Code | 037332191755 |
Technology | HDMI |
INPUT
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.17 |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) - PANEL MOUNT |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 3 ft. (0.91 m) |
![]() |
P569-006 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P569-010 | High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft. (3.05 m) |
Resources & Downloads
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.