High-Speed HDMI Cable with Ethernet (M/M) - 4K, CL3-Rated, 10 ft.
- Supports UHD and 3D video resolutions up to 3840 x 2160 (4K x 2K)
- Supports data transfer speeds up to 18 Gbps
- Premium foil and braid shielding protects against EMI/RFI noise
- CL3-rated jacket supports in-wall installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-010-CL3
Have a Question?
Overview
The P569-010-CL3 High-Speed HDMI Cable (M/M) is ideal for home theater systems, digital signage and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects an HDMI-enabled source device, such as a Blu-ray player, video game system or computer, to a 4K-enabled television, monitor or projector.
The P569-010-CL3 carries a CL3 rating, making it suitable for in-wall installation. It supports UHD video resolutions up to 3840 x 2160 (4K x 2K), data transfer speeds up to 18 Gbps and 3D. The P569-010-CL3 works in all HDMI cabling scenarios.
This HDMI cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected HDMI devices. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.
The 10-foot (3.1-meter) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible CL3-rated PVC jacket makes the cable easy to install in tight spaces.
Features
Connects HDMI Source to 4K TV, Projector or Monitor
- Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
- CL3 rating suitable for in-wall installation
High Performance and Wide Compatibility
- Supports UHD and 3D video resolutions up to 3840 x 2160 (4K x 2K)
- Supports data transfer speeds up to 18 Gbps
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Works in all HDMI cabling scenarios
Superior Quality Ensures a Flawless Signal
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197344 |
Product Type | Passive |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 6.60 x 0.50 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
SPECIAL FEATURES
Fire Rating | CL3 Rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.