Part Number: P569-016-CL3
Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K television, projector or monitor. Ideal for in-wall home theater systems, digital signage and other applications that display UHD video.
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- 16 ft. length allows great flexibility in placing home theater or digital signage devices
- CL3-rated jacket supports in-wall installation
- Premium foil and braid shielding protects against EMI/RFI noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P569-016-CL3 High-Speed HDMI Cable (M/M) is ideal for home theater systems, digital signage and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects an HDMI-enabled source device, such as a Blu-ray player, video game system or computer, to a 4K-enabled television, monitor or projector.
The P569-016-CL3 carries a CL3 rating, making it suitable for in-wall installation. It supports UHD video resolutions up to 3840 x 2160 (4K x 2K), data transfer speeds up to 18 Gbps and 3D. It works in all HDMI cabling scenarios.
This HDMI cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected HDMI devices. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.
The 16-foot (4.9-meter) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible CL3-rated PVC jacket makes the cable easy to install in tight spaces.
Features
Connects HDMI Source to 4K TV, Projector or Monitor
- Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
- CL3 rating suitable for in-wall installation
High Performance and Wide Compatibility
- Supports UHD video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Works in all HDMI cabling scenarios
Superior Quality Ensures a Flawless Signal
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332197351 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Unidirectional |
AUDIO
Audio Specification | TrueHD/DTS-HD Master Audio bitstream |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | CL3 |
Cable Outer Diameter (OD) | 7.3 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 16 |
Cable Length (in.) | 192 |
Minimum Bend Radius | 73mm |
Shipping Dimensions (hwd / in.) | 9.06 x 7.08 x 0.50 |
Shipping Weight (lbs.) | 0.75 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
Fire Rating | CL3 Rated |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images