Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 1 ft. (0.31 m)


Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K-enabled television, projector or monitor. Ideal for home theater systems, digital signage and other applications that display UHD video.
  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K)
  • Supports data transfer speeds up to 18 Gbps
  • Backward compatible with previous HDMI generations
  • Premium foil and braid shielding protects against EMI/RFI noise
  • Gold-plated connectors and contacts for optimal signal transfer

View Full Product Details

Tripp Lite Part Number

P569-001

Have a Question?
Contact Us

Features

Connects HDMI Source to 4K TV, Projector or Monitor
  • Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio

High Performance and Wide Compatibility
  • Supports UHD video resolutions up to 4096 x 2160 (4K x 2K), including 1080p, and 3D
  • Supports data transfer speeds up to 18 Gbps
  • Audio return channel simplifies setup between display and receiver
  • Supports iPad2 video mirroring when used with Apple digital A/V adapter
  • Backward compatible with previous HDMI generations
  • Works in all HDMI cabling scenarios

Superior Construction Ensures a Flawless Signal
  • Fully molded 30 AWG construction with integral strain relief for durability and long life
  • Premium foil and braid shielding for EMI/RFI noise protection
  • Corrosion-resistant gold-plated connectors and contacts for optimal signal transfer
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

  • P569-001 High-Speed HDMI Cable with Ethernet and Digital Video with Audio (M/M), 1 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332198280
Product TypePassive
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
Bandwidth18 Gbps
AUDIO
Audio SpecificationARC
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0mm
Wire Gauge (AWG)30
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.75
Shipping Weight (lbs.)0.08
ENVIRONMENTAL
Operating Temperature Range14 to 122 F (-10 to 50 C)
Storage Temperature Range5 to 140 F (-15 to 60 C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector ColorBlack
Connector StyleStraight
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
EMI/RFI Line Noise ProtectionNo
Ethernet SupportYes
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P569001 model support page.

Documents & Downloads

support icon

Do you own a
P569-001

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.