High-Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
Part Number: P568-010-FL
- Premium double-shielded digital audio/video cable
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- High Speed HDMI and HDCP compliant
- Supports Ultra High Definition (UHD) 4K video resolutions
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's 10-ft. (3.05 m) Flat High Speed HDMI (High Definition Multimedia Interface) Gold Cable allows interconnection between digital display devices, such as DTV's (digital television), plasma displays, LCD TV's, and projectors, to Digital source devices, such as digital set-top boxes, Blu-Ray players, and AV receivers. Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter. Utilizing a flat design, each individual inner conductor is organized differently to reduce cross-talk between the wires, which produces a cleaner signal than round HDMI cables. Flat HDMI cables also fit closer to walls and better around bends and turns, as well as under carpeting.
Features
- Flat design for better manageability
- Flat conductors reduce crosstalk and inductance
- Creates a pure digital connection between HDMI-enabled HDTV display devices and HDMI-enabled digital video sources
- Supports iPad2 Video Mirroring when used with Apple Digital AV Adapter
- Gold-plated connectors provide optimal signal transfer
- Premium double-shielded cable protects against outside noise (EMI/RFI)
- Impedance-matched twisted-pair construction reduces cross-talk and interference
- Perfect for connecting an iPad2 to an HDTV (video mirroring) to watch movies, play games, surf the web and display presentations
- Supports Ultra High Definition (UHD) 4K video resolutions
Specifications
OVERVIEW
UPC Code | 037332137982 |
Product Type | Passive |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 30Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.0*12.0mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 10 |
Ferrite Core | No |
Minimum Bend Radius | 30mm |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | -40 TO 176 F (-40 TO 80 C) |
Operating Humidity Range | 10 to 85% RH, Non-Condensing |
Storage Humidity Range | 5 to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
EMI/RFI Line Noise Protection | No |
IP68 Rated | No |
Ethernet Support | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images