Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

High-Speed HDMI Cable with Ethernet (M/M), UHD 4K, 4:4:4, CL2 Rated, Black, 20 ft.


High-speed in-wall HDMI cable connects audio/video components to a 4K display in your home theater or digital signage application.

  • Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for crystal-clear video
  • 20 ft. length allows great flexibility in placing home theater or digital signage devices
  • CL2-rated PVC cable jacket meets required standards for in-wall installation
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content

View Full Product Details

Tripp Lite Part Number

P569-020-CL2 New

Have a Question?
Contact Us

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices with HDMI outputs to HDTVs, HD monitors, projectors or home theater receivers with HDMI inputs. The 4K P569-020-CL2 is backward compatible with all your existing HDMI devices.

Transmits Crystal-Clear 4K Video with Digital Audio and 4:4:4 Color
The P569-020-CL2 supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz, as well as multi-channel audio and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. It also supports Ethernet, so no separate cable is needed to connect devices online.

Premium Construction for Superior Performance
High-quality materials ensure outstanding performance throughout the 28 AWG cable’s lifetime. The PVC jacket carries a CL2 rating, making it suitable for in-wall cable installation. Contacts and connectors are gold-plated to provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Foil and braid shielding ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data.

20 ft. Cable Lets You Design an Audio/Video Application to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater or digital signage components. For instance, your Blu-ray player or media server may be concealed some distance from the connected display for security purposes.

Typical Applications

  • Watch 4K video from a Blu-ray player, game console, laptop or tablet on a 4K television, monitor or projector
  • Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
  • Play online or PC video games that display optimal graphics
  • Send 4K video content via in-wall cable setups to digital signs or point-of-sale displays

Package Includes

P569-020-CL2 High-Speed HDMI Cable with Ethernet, M/M, Black, 20 ft. (6.1 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332261632
TechnologyHDMI
VIDEO
Max Supported Video Resolution3840 X 2160 30HZ (4K)
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
PHYSICAL
ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL2
Cable Outer Diameter (OD)7.3MM
Wire Gauge (AWG)28
Cable Length (ft.)20
Cable Length (in.)240
Ferrite Core  No
Material of ConstructionPVC
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14 TO 122 F (-10 TO 50 C)
Storage Temperature Range5 TO 140 F (-15 TO 60 C)
Operating Humidity Range0% TO 90% RH, NON-CONDENSING
Storage Humidity Range0% TO 90% RH, NON-CONDENSING
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
FEATURES & SPECIFICATIONS
HDCP Specification1.4; 2.2
Driver RequiredNo
SPECIAL FEATURES
Fire Rating  CL2 Rated
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Documents & Downloads

support icon

Do you own a
P569-020-CL2

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.