Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

High-speed in-wall HDMI cable connects audio/video components to a 4K display in your home theater or digital signage application.

  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • 25 ft. length allows great flexibility in placing home theater or digital signage devices
  • CL2-rated PVC cable jacket meets required standards for in-wall installation
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes, satellite/cable TV receivers and other devices with HDMI outputs to HDTVs, HD monitors, projectors or home theater receivers with HDMI inputs. The 4K P569-025-CL2 is backward compatible with all your existing HDMI devices.

Transmits Crystal-Clear 4K Video with Digital Audio and 4:4:4 Color
The P569-025-CL2 supports Ultra HD resolutions up to 4K, as well as multi-channel audio and 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. It also supports Ethernet, so no separate cable is needed to connect devices online.

Premium Construction for Superior Performance
High-quality materials ensure outstanding performance throughout the 28 AWG cable’s lifetime. The PVC jacket carries a CL2 rating, making it suitable for in-wall cable installation. Contacts and connectors are gold-plated to provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Foil and braid shielding ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data.

25 ft. Cable Lets You Design an Audio/Video Application to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater or digital signage components. For instance, your Blu-ray player or media server may be concealed some distance from the connected display for security purposes.

Package Includes

P569-025-CL2 High-Speed HDMI Cable with Ethernet, M/M, Black, 25 ft. (7.6 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332261625
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL2
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)25
Cable Length (in.)300
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)1.75 x 10.00 x 13.00
Shipping Weight (lbs.)1.20
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
Fire Rating  CL2 Rated
HDCP Specification1.4; 2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.