Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
High-speed 4K cable connects audio/video components to an HDTV or monitor in your home theater or digital signage application.
  • 45 ft. length allows great flexibility in placing home theater or digital signage devices
  • Supports UHD resolutions up to 4K for crystal-clear video
  • CL2-rated PVC cable jacket meets required standards for in-wall installation
  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Plug-and-play operation with no booster required for easy, immediate installation

Features

4K HDMI Cable Connects Home Theater or Digital Signage Audio/Video Components
This high-speed HDMI cable securely connects HDMI-enabled Chromebooks, MacBooks, tablets, PCs, Blu-ray players, game consoles, Roku/Apple TV boxes or satellite/cable TV receivers to HDTVs, HD monitors, projectors or home theater receivers. It allows you to extend your HDMI signal as far as 45 feet (13.7 meters) from the source without connecting a signal booster or having to use more expensive active optical cable (AOC) or Cat5/6 cable. It also supports Ethernet, so no separate cable is needed to connect devices online.
Enjoy the Clarity of 4K HDMI Video with Multi-Channel Audio
This 4K HDMI cable provides a pure digital connection that supports Ultra HD video resolutions up to 4K for crystal-clear picture and sound.
Invest in Quality Construction for Reliable Performance
High-quality materials ensure outstanding performance throughout the 24 AWG cable's lifetime. The PVC jacket carries a CL2 rating, making it suitable for in-wall cable installation. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord. When used with an Apple digital A/V adapter, the cable supports iPad2 video mirroring for playing games, watching videos or displaying presentations.
45 ft. Cable Lets You Design an Audio/Video Application to Your Specifications
This long HDMI cable allows you greater flexibility in placing your home theater or digital signage components. For instance, your Blu-ray player or media server may be concealed some distance from the connected display for security purposes.

Package Includes

P568-045-HD-CL2 High-Speed HDMI Cable, CL2 Rated, M/M, Black, 45 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332252838
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
INPUT
Product Length (in.)540
Product Length (ft.)45
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingCL2
Cable Outer Diameter (OD)10.0 mm
Wire Gauge (AWG)24
Cable Length (ft.)45
Cable Length (in.)540
Minimum Bend Radius100mm
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 176°F (-40° to 80°C)
Relative Humidity5% to 90%, Non-Condensing
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Ethernet SupportYes
Fire Rating  CL2 Rated
HDCP Specification1.4
STANDARDS & COMPLIANCE
Product CertificationsIEC/EN 62040
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.