High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio, In-Wall CL2-Rated (M/M), 10 ft. (3.05 m)
- 10-ft. (3.05 m) High Speed HDMI Cable with Ethernet (v1.4)
- In-wall, CL2-rated jacket
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- This product is covered by a Lifetime Limited Warranty (coverage details)
P569-010-CL2
Have a Question?
Features
- 10-ft. High Speed HDMI Cable with Ethernet (v1.4)
- In-wall, CL2-rated jacket
- Supports Ultra High Definition (UHD) 4Kx2K video resolutions up to 3840 x 2160
- Supports transmission speeds up to 18 Gbps
- Backward compatible to previous HDMI generations
- Fully molded cables, with Gold plated connectors assures long life
Specifications
OVERVIEW
UPC Code | 037332188243 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.34 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
SPECIAL FEATURES
Fire Rating | CL2 Rated |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1A0-WP-1 | HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B126-1P0-WP-1 | HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft. (15 m), TAA |
![]() |
P167-000 | HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
P164-000-KJ-WH | HDMI Keystone Wallplate Coupler, White (F/F) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.