Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/8/2024

Features

Industrial-Grade HDMI Cable Recommended for Outdoor or Harsh Indoor Environments
The industrial-grade P569-006-IND (M/M) connects high-speed digital audio/video and Ethernet components in outdoor applications and other areas where protection from harsh elements is essential. The cable and male HDMI connectors are designed to withstand dust, debris and moisture that could threaten your infrastructure. This rugged cable is ideal for industrial areas, such as factories and warehouses, and unforgiving outdoor installations, including malls, bus stops and stadiums. For best performance, use the cable with an industrial coupler, surface mount box and/or face plate. Check the web manual for a list of products that can be used.
 
IP68-Rated Cable Resists Dust and Water
One HDMI connector is protected by a molded IP68-rated watertight hood. The IP68 rating means the connector is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance*. This makes the P569-006-IND ideal for basement and other applications that must transmit video from a dry environment to a wet one.
 
Enjoy the Clarity of 4K HDMI Video with Audio, HDR and 4:4:4 Color
This HDMI cable supports Ultra HD resolutions up to 4K, as well as HDR video, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
 
*Based on manufacturer's guarantee. Standard IP68 rating guarantees water resistance at depths up to 1.5 meters for up to 30 minutes.

Package Includes

P569-006-IND High-Speed HDMI Cable with Hooded Connector - M/M, Black, 6 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332238450
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)1.00 x 7.00 x 9.50
Shipping Weight (lbs.)0.35
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity0% to 90%, Non-Condensing
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ingress Protection (IP) RatingIP68
Ethernet SupportYes
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Protection RatingIP68
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)Lifetime limited warranty

Questions & Answers

IP stands for "Ingress Protection" and defines levels of sealing against moisture, dust and other foreign bodies. IP 54 - Protected against dust and splashing water IP 66 - Protected against dust and powerful jets of water IP 67 - Protected against dust and water immersion IP 68 - Protected against dust and submersion in water for a period of time
Was this information helpful? Yes No
Need more help? Contact Technical Support
High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.