High-Speed HDMI Cable (M/M) - 4K 60 Hz, HDR, Industrial, IP68, Hooded Connectors, Black, 3 ft.
Part Number: P569-003-IND2
- Built to protect HDMI audio/video and Ethernet applications in severe environments
- IP68-rated ends resist dust and endure immersion in 1.5 m of water up to 60 min.*
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332238481 |
Product Type | Passive |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 60Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
Bandwidth | 10.2 Gbps |
AUDIO
Audio Specification | ARC |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Ferrite Core | No |
Minimum Bend Radius | 36.5mm |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.50 |
Shipping Weight (lbs.) | 0.30 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Relative Humidity | 0 ~ 90%, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4; 2.2 |
EMI/RFI Line Noise Protection | No |
IP68 Rated | No |
Ingress Protection (IP) Rating | IP68 |
Ethernet Support | Yes |
STANDARDS & COMPLIANCE
Protection Rating | IP68 |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (U.S. & Canada) | Lifetime limited warranty |
Questions & Answers
Related Products
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA |
![]() |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Video Splitters & Multiviewers
Model Number | Description | |
---|---|---|
![]() |
B118-002-UHD | 2-Port HDMI Splitter - 4K @ 30Hz, HDCP 1.3 |
![]() |
B118-002-UHD-2 | 2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA |
![]() |
B118-004-UHD | 4-Port HDMI Splitter - 4K, HDCP 1.3 |
![]() |
B118-004-UHD-2 | 4-Port HDMI Splitter - 4K @ 60 Hz, HDCP 2.2, HDR, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
P569-000-FF-IND | 4K HDMI Coupler with Ethernet (F/F), Industrial High Speed, 4K 60 Hz, HDR, IP68 Rated, Dust Cap |
Documents & Downloads
Documentation
Useful Web Pages
Product Images