High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)
Part Number: P162-001-KPA-BK
Adds an HDMI female port to a fixed location, such as a universal keystone wallplate, panel, podium or kiosk. Gives your conference room, classroom, home theater room or retail establishment a professional, clutter-free look.
- Connects 2 HDMI devices, such as Blu-ray™ players and monitors
- Panel mount adapter for securing to podium or kiosk
- Molded gold-plated connectors for optimal signal transfer
- Superior foil shielding for EMI/RFI protection
- Angled female connector for easy installation in tight spaces
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Keystone design for easy snap-in installation in wallplate or panel
- Includes panel mount adapter for installation in podium or kiosk
- Angled female connector for easy installation in tight spaces
- Molded gold-plated connectors for optimum signal transfer
- Hides components out of sight to eliminate cable clutter
- Compatible with all HDMI cables
Premium Construction for Superior Signal Transfer
- Premium foil shielding for error-free signal quality and EMI/RFI protection
- Molded gold-plated connectors
- Integral strain relief for long life
- Rugged PVC jacket
Specifications
OVERVIEW
UPC Code | 037332195753 |
Technology | HDMI |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Useful Web Pages
Product Images