High-Speed HDMI to Mini HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 1 ft. (0.31 m)
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports data transfer speeds up to 10.2 Gbps
- Compliant with HDMI 1.4 and HDCP 2.2 standards
- Premium foil and braid shielding protects against EMI/RFI noise
- 24K gold-plated connectors for maximum conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
P571-001-MINI
Have a Question?
Features
- Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
- Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an HDMI display
High Performance and Wide Compatibility
- Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports data transfer speeds up to 10.2 Gbps
- Backward compatible with previous HDMI generations
- Complies with HDMI 1.4 and HDCP 2.2
Superior Quality Ensures a Flawless Signal
- 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332205728 |
Technology | HDMI |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.07 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 176 F (-10 to 80 C) |
Storage Temperature Range | 5 to 176 F (-15 to 80 C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 1.4 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Certifications | ROHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.