Model Number: P350-10N-10

Hook-and-Loop Velcro Cable Ties, 10" L x 5/8" W - 10-Pack

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P35010N10-FRONT-L.jpg

 
  • 10-Pack of 10" Long x 5/8" Wide Hook-and-Loop Cable Ties
  • Easy On-Off use
  • Convenient Velcro tie wrap
  • Keeps cable bundles manageable
$663

B0019CGBHO

$399

7505684

$499

P350-10N-10

$599

1468028

$495

8618171

$399

02520127

$999

12-120-822

$399

7505684


Overview

Tripp Lite's Hook-and-Loop 10 Pack of Wire Ties is the must have accessory for keeping bundles of cables manageable. Will not crimp Cat5/Cat6 patch cables like nylon ties when over-tightened, and, unlike nylon ties, are re-usable over and over again. 10" Long by 5/8" Wide x 10 pieces.

Features

  • 10" Long tie handles cable wire bundles up to 3" in diameter
  • Reusable and permanent...won't add non-recyclable materials to the environment. You can stop throwing cut plastic ties away.
  • Handy pull-tab release allows you to rearrange cable groupings with ease
  • Durable, made of the best quality hook and loop touch fastener...tested for 10,000 closures with no loss of holding strength

Package Includes

  • 10pcs, 10"L x 5/8"W Hook-and-Loop Cable Ties
RoHS compliant

Specifications

OVERVIEW
Accessories Type Cable Ties
INPUT
Cable Length (in.) 10
PHYSICAL
Color Black
WARRANTY
Product Warranty Period (Worldwide) Lifetime limited warranty

Accessories

No accessories are available for this model.


Support for P350-10N-10
Do you own a
P350-10N-10?

Get support for your product all in one place!


Find more products by tag:


Clear List