Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Multi-Device UV Charging Station, Hospital-Grade, 16 USB Ports, iPad and Android Tablets, Antimicrobial, White


Charges, syncs, secures, organizes and sanitizes up to 16 USB devices in healthcare, education, retail, warehouse and office settings.
  • 16 internal USB-A ports charge mobile devices with optimum charge level up to 2.4A
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
  • Patented antimicrobial coating is 99.9% effective in inhibiting bacteria and viruses
  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • 10 ft. cord with NEMA 5-15P HG plug allows great flexibility in reaching AC outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CS16USBWHG New

Have a Question?
Contact Us

Features

Wall-Mount Charging Cabinet Accommodates up to 16 USB Mobile Devices
This 120V charging station provides USB charging, secure storage, cord management and surface sanitization for as many as 16 iPad, iPod, iPhone, Android, Surface, Kindle and other USB tablets and smartphones. The USB ports deliver the fastest charging supported by each connected device, up to 2.4A per port. A USB uplink port connects to a host computer for wired syncing. The tablet charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.
UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CS16USBWHG helps reduce the presence of germs on Chromebooks, laptops and tablets. Built-in ultraviolet lights help disinfect electronic devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.
Exclusive, Patented Antimicrobial Protection Fights Surface Bacteria
The charging cabinet’s interior and exterior surfaces are protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria and viruses, such as C. diff and MRSA. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel, this charging cabinet provides safe, secure storage. The split front doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Mounts Easily to the Wall of a Nurse’s Station, Classroom or Back Office
Four rear keyhole cutouts allow efficient wall mounting. Cutouts accommodate M5 or 3/16-inch bolts (not included) and are spaced 16 inches apart horizontally and 12 inches vertically to match standard wall studs. The CS16USBWHG also supports stationary desktop or floor placement installations. You can also convert it to a mobile cart with Tripp Lite’s optional non-antimicrobial CSHANDLEKIT2 (sold separately), and roll it where needed.
Well-Organized to Avoid Confusing Cable Clutter
Cables and connectors run through strain relief bushings, keeping them organized and out of the way, and are protected by blanking panels. Adjustable dividers accommodate up to 16 devices. Front doors open at least 180 degrees to allow maximum access to the interior. Access grommets allow the 10-foot cord with hospital-grade NEMA 5-15P plug to extend through either side of the cart, allowing great flexibility in reaching AC outlets.

Typical Applications

  • Charge up to 16 Apple, Android, Microsoft, Amazon and other USB tablets and smartphones in medical facilities, schools, businesses and government organizations that rely on the daily use of mobile devices
  • Sanitize your devices with ultraviolet light to reduce the presence of germs

Package Includes

  • CS16USBWHG Hospital-Grade 16-Device UV Charging Cabinet, White
  • (2) Keys
  • Owner’s manual
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332240132
Product TypeMulti-Device Charger
Charging Form FactorStationary Cabinet
FunctionsCharge; Secure; Sync; Sanitize
Device CompatibilityTablet; Phone
Device Slots16
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Input Connection TypeC14 inlet with 110-240V AC compatibility. Also accepts user-supplied country-specific AC cordsets
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports16
Overcharge ProtectionYes
Total Charging Amps40A
Charging MethodUSB
Charging Ports DetailPass through
Charging Port TypeUSB A (FEMALE)
Charging Amps per Port2.4A
PHYSICAL
Antimicrobial CoatingYes
ColorWhite
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)24.53 x 33.66 x 23.62
Slot Dimensions (hwd / in.)10.6 x 1.5 x 15.4
Unit Dimensions (hwd / in.)18.8 x 30.33 x 21.6
Unit Weight (lbs.)84.66
Number of Shelves1
ENVIRONMENTAL
Power Consumption (Watts)56W
SPECIAL FEATURES
Cord ManagementNo
EMI/RFI Line Noise ProtectionYes
LockingYes
Lock TypeKey; Padlock (User Supplied)
Built-In Circuit BreakerYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationYes
STANDARDS & COMPLIANCE
CertificationsTested to EIA-310-E, UL60950, FCC & IEC Class B
ApprovalsRoHS
NOM (Mexico)Tested to NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Frequently Asked Questions

UVC light disrupts the DNA of microorganisms and prevents them from replicating. Note: Avoid skin and eye exposure to UVC light.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The UVC lamps produce short-wave UV radiation with a peak at 253.7 nm for disinfection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. Replacement UVC lamps are available from Tripp Lite.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The UVC lamps should be replaced annually.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The sanitizing cycle cannot be initiated until the charging station doors are closed and the Ready LED illuminates. If a door is opened during the cycle, the UV lamps shut off automatically.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All

Additional FAQs may be available on the CS16USBWHG model support page.

Accessories

Power Cords

  Model Number Description
European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black P054-006 P054-006 European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.8 m), Black

USB, Lightning & FireWire

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m)
USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m)
USB 2.0 A to Micro-B Cable (M/M), 3 ft. U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. U050-003-COIL U050-003-COIL USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft.
USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft. UR050-001-24-10 UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m)
USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m)
USB 2.0 A to Micro-B Cable (M/M), 3 ft. U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft.
USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. U050-003-COIL U050-003-COIL USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft.
USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft. UR050-001-24-10 UR050-001-24-10 Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M) - 10 Piece Bulk Pack, 1 ft.
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft.

Lightning Charging Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.9m)
USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.2m)

Resources & Downloads

support icon

Do you own a
CS16USBWHG

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.