Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Safe-IT Multi-Device UV Charging Cart, Hospital-Grade, 32 USB Ports, iPad and Android Tablets, Antimicrobial, White


Charges, syncs, secures, organizes and sanitizes up to 32 USB devices in healthcare, education, retail, warehouse and office settings.
  • 32 internal USB-A ports charge mobile devices with optimum charge level up to 2.4A
  • Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
  • Antimicrobial protection aids in resisting the growth of bacteria, viruses, fungi, mold and mildew
  • Steel enclosure locks with included keys to discourage theft, damage and tampering
  • 10-ft. (3.05 m) cord with NEMA 5-15P HG plug allows great flexibility in reaching AC outlets
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

CSC32USBWHG

Have a Question?
Contact Us

Features

Mobile Charging Cart Accommodates up to 32 USB Mobile Devices
This 120V charging station provides USB charging, secure storage, cord management and surface sanitization for as many as 32 iPad, iPod, iPhone, Android, Surface, Kindle and other USB tablets and smartphones. The USB ports deliver the fastest charging supported by each connected device, up to 2.4A per port. A USB uplink port connects to a host computer for wired syncing. The tablet charging station is recommended for healthcare facilities, classrooms, businesses, government agencies, restaurants, hotels and anywhere else that uses mobile devices on a daily basis.
UV Light Helps Sanitize Devices without Potentially Dangerous Heat, Liquids or Chemicals
The CSC32USBWHG helps reduce the presence of germs on Chromebooks, laptops and tablets. Built-in ultraviolet lights help disinfect electronic devices at the touch of a button by destroying most microbes without the use of damaging heat, liquids or chemicals. The germicidal UVC bulbs are on a timer to control the amount of UV exposure the devices receive. An LED on the exterior of the cabinet indicates when the doors are closed and the start button can be pressed to activate the 10-minute timer. A second LED indicates when the UVC lights are on. If a door is opened during sanitization, the lights automatically shut off for safety.
Exclusive Antimicrobial Protection Fights Surface Bacteria
The charging cabinet's interior and exterior surfaces are protected by an antimicrobial coating which helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel, this charging cart provides safe, secure storage. The split front doors lock with the included keys to help prevent theft, damage and tampering. For extra security, the front door can be fastened with a user-supplied padlock. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.
Moving Your Devices from Room to Room Is Easy
Four pre-installed swivel casters with large non-marking wheels improve the ride over uneven surfaces, including carpeting and thresholds, and lock to help prevent unwanted movement. The reversible wide-grip handle makes the cart easy to control. 
Well-Organized to Avoid Confusing Cable Clutter
Cables and connectors run through strain relief bushings, keeping them organized and out of the way, and are protected by blanking panels. Adjustable dividers accommodate up to 16 devices per shelf. Front doors open at least 180 degrees to allow maximum access to the interior. A power cord wrap keeps the input cord out of the way when moving the charging station. Access grommets allow the 10-ft. (3.05 m) cord with hospital-grade NEMA 5-15P plug to extend through either side of the cart, allowing great flexibility in reaching AC outlets.

Package Includes

  • CSC32USBWHG Hospital-Grade 32-Device UV Charging Cart, White
  • Cart handle
  • Input cord wrap
  • (12) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant
safe-IT antimicrobial protection
hospital-grade antimicrobial protection

Specifications

OVERVIEW
UPC Code037332240156
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
FunctionsCharge; Secure; Sync; Sanitize
Device CompatibilityTablet; Phone
Device Slots32
INPUT
Nominal Input Voltage(s) Supported120V AC
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
POWER
Power Consumption (Watts)112
CHARGING
Number of Charging Ports32
Total Charging Amps80A
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports DetailsPass through
Charging Ports / Amps(32) 2.4A
Overcharge ProtectionNo
Charging Amps per Port2.4A
PHYSICAL
Material of ConstructionSteel
ColorWhite
Shipping Dimensions (hwd / in.)39.96 x 23.62 x 33.66
Slot Dimensions - Bottom (hwd / in.)10.5 x 1.5 x 15.4
Slot Dimensions - Top (hwd / in.)10.5 x 1.5 x 15.4
Unit Dimensions (hwd / in.)36.1 x 34.8 x 21.6 (with handle installed)
Unit Weight (lbs.)130.67
Number of Shelves2
FEATURES & SPECIFICATIONS
Cord ManagementYes
Antimicrobial  Yes
EMI/RFI Line Noise ProtectionYes
LockingYes
Lock TypeKey; Padlock (User Supplied)
Built-In Circuit BreakerYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationYes
STANDARDS & COMPLIANCE
CertificationsTested to EIA-310-E, FCC & IEC Class B, UL 60950 (Power Component)
ApprovalsRoHS
NOM (Mexico)Tested to NOM (Mexico)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

UVC light disrupts the DNA of microorganisms and prevents them from replicating. Note: Avoid skin and eye exposure to UVC light.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The UVC lamps produce short-wave UV radiation with a peak at 253.7 nm for disinfection.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. Replacement UVC lamps are available from Tripp Lite.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The UVC lamps should be replaced annually.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The sanitizing cycle cannot be initiated until the charging station doors are closed and the Ready LED illuminates. If a door is opened during the cycle, the UV lamps shut off automatically.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

More Q&As may be available on the CSC32USBWHG model support page.

Related Products

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable, MFi Certified - White, M/M, USB 2.0, 3 ft. (0.91 m)
USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable, MFi Certified - Black, M/M, USB 2.0, 4 ft. (1.22 m)
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. (0.91 m) U050-003-COIL U050-003-COIL USB 2.0 A to Micro-B Coiled Cable (M/M), 3 ft. (0.91 m)
USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) U050-010 U050-010 USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.1 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

Documents & Downloads

support icon

Do you own a
CSC32USBWHG

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.