Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.56 Avg. Price
Connects your PC, mobile cart or other hospital equipment with a C14 inlet to a grounded hospital-grade AC outlet.
  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Medical power cord replaces or upgrades power cord provided by manufacturer
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet

Features

Hospital-Grade Power Cable is a Safe Solution for Medical Facilities
This hospital-grade IEC power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment with a three-pin C14 inlet. It features a C13 end for connecting to a device and a NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient-care vicinities. The three-foot length allows you flexibility in placing equipment with respect to the power outlet.
Designed and Tested to Strict Hospital-Grade Standards
This hospital-grade power cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

Package Includes

  • P006-003-HG10 Hospital-Grade Power Cord, NEMA 5-15P to C13, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193230
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P-HG
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.32
ENVIRONMENTAL
Operating Temperature Range-4° to 221°F (-20° to 105°C)
Storage Temperature Range-4° to 221°F (-20° to 105°C)
Operating Humidity Range20% to 80% RH
Storage Humidity Range20% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.