Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$13.57 Avg. Price

Hospital-grade extension cord with antibacterial properties connects two devices with 5-15P-HG/5-15R-HG power connectors in a hospital, lab or clinic.

  • Recommended for connecting devices to power outlets outside patient care vicinities
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Adds 10 ft. to your existing power connection to allow great flexibility in placing devices
  • 5-15P-HG plug connects to AC power; 5-15R-HG end connects to device’s input cord
  • Tested to ANSI/UL 62 and 817 and CAN/CSA C22.2 no. 21 and 49 standards

Features

Hospital-Grade Extension Cord is a Safe Solution for Medical Facilities
This Safe-IT™ hospital-grade power cord is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a NEMA 5-15R-HG end for connecting to a device and a NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 10-foot (3-meter) length allows you great flexibility in placing equipment with respect to the power outlet.

Provides Extra Protection Against Certain Bacteria
The connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical environments, such as hospitals, laboratories and clinics, and anywhere else that needs extra protection against bacteria.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

Package Includes

P022AB-010-HG Antibacterial Hospital-Grade Extension Cord, 5-15P to 5-15R, Black, 10 ft. (3 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332266149
Device CompatibilityMobile Cart; Computer; Printer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1NEMA 5-15R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.25mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)10
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH, Non-Condensing
Storage Humidity Range20% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial  Yes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.